TDK SensEI's product logo for edgeRX™ STARTER

Get Started with edgeRX™ STARTER.

Fast and Simple Predictive Maintenance with edgeRX™ STARTER

edgeRX™ STARTER is our proven edgeRX™ solution, packaged simply into one box to make predictive maintenance (PdM) easy to start and easy to scale.

edgeRX™ starter delivers predictive maintenance with built-in Edge AI, enabling teams to anticipate machine failures up to 14 days in advance and take proactive action to prevent downtime from day one.

Combining edge‑based AI with secure cloud analytics, edgeRX™ STARTER delivers real‑time alerts and predictive insights through the edgeRX™ Platform hosted on a secure AWS cloud. By detecting equipment anomalies early, it helps reduce unplanned downtime, improve reliability, and accelerate predictive maintenance adoption. With guided onboarding and a modular design, customers can get value fast and expand monitoring as operations grow.

Predictive maintenance starts here—see failures coming and take action with confidence.

10 edgeRX™ LYNQ Sensors for Continuous Vibration & Temperature Monitoring

Each edgeRX™ STARTER includes 10 edgeRX™ LYNQ sensors designed for continuous, high‑resolution monitoring of machine vibration and temperature.

These sensors capture the critical signals needed to detect anomalies early, enabling predictive maintenance and improved equipment reliability from day one.

Image of ten (10) TDK SensEI's LYNQ sensors

10 edgeRX™ LYNQ Sensors for Continuous Vibration & Temperature Monitoring

edgeRX™ GATEWAY for Secure Data Connectivity and Processing

edgeRX™ PLATFORM User License Key

edgeRX™ AI

edgeRX™ STARTER Setup, Guides & Resources

Each edgeRX™ STARTER includes 10 edgeRX™ LYNQ sensors designed for continuous, high‑resolution monitoring of machine vibration and temperature. These sensors capture the critical signals needed to detect anomalies early, enabling predictive maintenance and improved equipment reliability from day one.

The AI and ML capabilities within edgeRX™ are at the core of its advanced industrial machine health monitoring system. Leveraging AI and ML algorithms, edgeRX™ analyzes vast amounts of sensor data in real time, identifying subtle patterns and trends that might indicate potential issues. These algorithms enable predictive maintenance by forecasting equipment failures before they occur, reducing unplanned downtime and enhancing operational efficiency.

ML models of edgeRX™ continuously learn and adapt to evolving machine behaviors, ensuring increasingly accurate diagnostics and insights over time.

The edgeRX™ GATEWAY serves as the system’s central connection point, securely aggregating sensor data and enabling communication with the edgeRX™ platform. It ensures reliable data flow and supports real‑time alerts and analytics without disrupting existing operations.

Includes account creation and 6-month software subscription.

This section includes installation instructions, dashboard user guides, tutorial videos, product datasheets, and more—all designed to support fast onboarding and confident use. Clear, step‑by‑step resources help teams deploy, operate, and expand their machine health monitoring with ease.

Image of TDK SensEI's edgeRX™ GATEWAY
Image of TDK SensEI's edgeRX™ STARTER Install Guide
Image of TDK SensEI's LYNQ sensor

10 edgeRX™ LYNQ Sensors for Continuous Vibration & Temperature Monitoring

Each edgeRX™ STARTER includes 10 edgeRX™ LYNQ sensors designed for continuous, high‑resolution monitoring of machine vibration and temperature. These sensors capture the critical signals needed to detect anomalies early, enabling predictive maintenance and improved equipment reliability from day one.

edgeRX™ GATEWAY for Secure Data Connectivity and Processing

The edgeRX™ GATEWAY serves as the system’s central connection point, securely aggregating sensor data and enabling communication with the edgeRX™ platform. It ensures reliable data flow and supports real‑time alerts and analytics without disrupting existing operations.

edgeRX™ AI

The AI and ML capabilities within edgeRX™ are at the core of its advanced industrial machine health monitoring system. Leveraging AI and ML algorithms, edgeRX™ analyzes vast amounts of sensor data in real time, identifying subtle patterns and trends that might indicate potential issues.

These algorithms enable predictive maintenance by forecasting equipment failures before they occur, reducing unplanned downtime and enhancing operational efficiency.

ML models of edgeRX™ continuously learn and adapt to evolving machine behaviors, ensuring increasingly accurate diagnostics and insights over time.

edgeRX™ PLATFORM  User License Key

Includes account creation and 6-month software subscription.

edgeRX™ STARTER Setup, Guides & Resources

This section includes installation instructions, dashboard user guides, tutorial videos, product datasheets, and more—all designed to support fast onboarding and confident use. Clear, step‑by‑step resources help teams deploy, operate, and expand their machine health monitoring with ease.

Image of TDK SensEI's edgeRX™ GATEWAY
Image of TDK SensEI's edgeRX™ STARTER Install Guide
Image of TDK SensEI's LYNQ sensor

edgeRX™ GATEWAY for Secure Data Connectivity and Processing

The edgeRX™ GATEWAY serves as the system’s central connection point, securely aggregating sensor data and enabling communication with the edgeRX™ Platform.

It ensures reliable data flow and supports real‑time alerts and analytics without disrupting existing operations.

Image of TDK SensEI's edgeRX™ GATEWAY

edgeRX™ AI

The AI and ML capabilities within edgeRX™ are at the core of its advanced industrial machine health monitoring system. Leveraging AI and ML algorithms, edgeRX™ analyzes vast amounts of sensor data in real time, identifying subtle patterns and trends that might indicate potential issues.

These algorithms enable predictive maintenance by forecasting equipment failures before they occur, reducing unplanned downtime and enhancing operational efficiency.

ML models of edgeRX™ continuously learn and adapt to evolving machine behaviors, ensuring increasingly accurate diagnostics and insights over time.

1 edgeRX™ Platform User License Key

Includes account creation and 6-month software subscription.

edgeRX™ STARTER Setup, Guides & Resources

This section includes installation instructions, dashboard user guides, tutorial videos, product datasheets, and more—all designed to support fast onboarding and confident use.

Clear, step‑by‑step resources help teams deploy, operate, and expand their PdM strategy with ease.

Image of TDK SensEI's edgeRX™ STARTER Install Guide

Benefits of edgeRX™ STARTER

Built specifically for small and medium‑sized businesses, edgeRX™ STARTER makes predictive maintenance simple, affordable, and fast to deploy—without specialized engineering or data science teams.

Icon representing "remote connection"

Quick Deployment for Resource‑Constrained Teams

Designed for SMBs without dedicated reliability engineers, edgeRX™ STARTER arrives pre‑configured and ready to install. Teams can begin collecting data and monitoring machine health fast, eliminating the need for complex setup or field application support.

Icon representing location monitoring timeframes using wireless connection.

Early Fault Detection Without Complex Tooling

For operations that can’t afford unexpected downtime, continuous vibration and temperature monitoring helps detect equipment issues early—before they escalate into costly failures or production stoppages.

Icon representing edge computing.

Enterprise‑Grade Insights at an SMB‑Friendly Scale

edgeRX™ STARTER delivers AI‑driven alerts and predictive insights through an intuitive cloud dashboard, giving SMBs access to powerful machine‑health intelligence without enterprise‑level cost, infrastructure, or operational burden.

Icon representing "installation speed"

Faster Strategy Implementation

edgeRX™ STARTER makes it easy and fast to begin implementing PDM and unlocking prescriptive insights with Edge AI. The platform simplifies insights for faster, more confident decision‑making across operations and maintenance teams.

Icon representing a bar graph being inspected with a magnifying glass.

Structured to Put Actionable Data at Your Fingertips

The edgeRX™ Platform allows you to see existing monitored elements within the system as well as notifications to make preemptive judgements about routine—and sometimes unexpected—maintenance intervals.

Icon representing scalable factory growth with a gear and bar graph.

Built to Grow Alongside Your Business

Ideal for growing businesses, edgeRX™ STARTER scales easily as operational needs expand. Additional sensors or gateways can be added over time, allowing you to start small and evolve your predictive maintenance program at your own pace.

Benefits of edgeRX™ STARTER

Built specifically for small and medium‑sized businesses, edgeRX™ STARTER makes predictive maintenance simple, affordable, and fast to deploy—without specialized engineering or data science teams.

Icon representing "remote connection"

Quick Deployment for Constrained Teams

Designed for SMBs without dedicated reliability engineers, edgeRX™ Starter arrives pre‑configured and ready to install. Teams can begin monitoring machine health in minutes, not months, eliminating the need for complex setup or field application support.

Icon representing location monitoring timeframes using wireless connection.

Early Fault Detection Without Complex Tooling

For operations that can’t afford unexpected downtime, continuous vibration and temperature monitoring helps detect equipment issues early—before they escalate into costly failures or production stoppages.

Icon representing edge computing.

Enterprise‑Grade Insights at an SMB‑Friendly Scale

edgeRX™ STARTER delivers AI‑driven alerts and predictive insights through an intuitive cloud dashboard, giving SMBs access to powerful machine‑health intelligence without enterprise‑level cost, infrastructure, or operational burden.

Icon representing a bar graph being inspected with a magnifying glass.

You’re Up and Running Faster

edgeRX™ STARTER removes the friction from adopting industrial machine health monitoring with Edge AI. Whether you’re just starting or planning a larger rollout, this solution meets you where you are.

Icon representing "installation speed"

Structured to Put Data at Your Fingertips

The edgeRX™ Platform allows you to see existing monitored elements within the system as well as notifications to make preemptive judgements about routine—and sometimes unexpected—maintenance intervals.

Icon representing scalable factory growth with a gear and bar graph.

Built to Grow Alongside Your Business

Ideal for growing businesses, edgeRX™ STARTER scales easily as operational needs expand. Additional sensors or gateways can be added over time, allowing you to start small and evolve your predictive maintenance program at your own pace.

Benefits of edgeRX™ STARTER

Built specifically for small and medium‑sized businesses, edgeRX™ STARTER makes predictive maintenance simple, affordable, and fast to deploy—without specialized engineering or data science teams.

Icon representing "remote connection"

Quick Deployment for Resource‑Constrained Teams

Designed for SMBs without dedicated reliability engineers, edgeRX™ STARTER arrives pre‑configured and ready to install. Teams can begin monitoring machine health in minutes, not months, eliminating the need for complex setup or field application support.

Icon representing location monitoring timeframes using wireless connection.

Early Fault Detection Without Complex Tooling

For operations that can’t afford unexpected downtime, continuous vibration and temperature monitoring helps detect equipment issues early—before they escalate into costly failures or production stoppages.

Icon representing edge computing.

Enterprise‑Grade Insights at an SMB‑Friendly Scale

edgeRX™ STARTER delivers AI‑driven alerts and predictive insights through an intuitive cloud dashboard, giving SMBs access to powerful machine‑health intelligence without enterprise‑level cost, infrastructure, or operational burden.

Icon representing "installation speed"

You’re Up and Running Faster

edgeRX™ STARTER removes the friction from adopting industrial machine health monitoring with Edge AI. Whether you’re just starting or planning a larger rollout, this solution meets you where you are.

Icon representing a bar graph being inspected with a magnifying glass.

Structured to Put Data at Your Fingertips

The edgeRX™ Platform allows you to see existing monitored elements within the system as well as notifications to make preemptive judgements about routine—and sometimes unexpected—maintenance intervals.

Icon representing scalable factory growth with a gear and bar graph.

Built to Grow Alongside Your Business

Ideal for growing businesses, edgeRX™ STARTER scales easily as operational needs expand. Additional sensors or gateways can be added over time, allowing you to start small and evolve your predictive maintenance program at your own pace.

Designed to Eliminate Complexity and Accelerate Predictive Maintenance for Resource‑constrained Industrial Teams

edgeRX™ STARTER packages our proven edgeRX™ solution into a single, ready‑to‑deploy system—so teams can start monitoring vibration and temperature, receive real‑time alerts, and gain predictive insights without complex setup or specialized expertise.

Image of a worker using the TDK SensEI Platform on his laptop computer

edgeRX™ STARTER is available through DigiKey, our authorized distributor.

edgeRX™ STARTER について詳しく知りたい場合は、TDK株式会社 Edge AI BDにまでご連絡ください。