USE CASE |
June 30, 2026

Conveyor System Fault Detection
Overview
Conveyor systems are essential to manufacturing operations, enabling continuous material flow across production lines. As high-use, high-dependency assets, even minor faults can quickly disrupt throughput and impact production efficiency. TDK SensEI’s edgeRX™ enables predictive maintenance and fault detection by combining continuous sensor monitoring, edge AI analytics, and real-time alerts to ensure conveyor systems operate reliably and efficiently.
Problem
Conveyor systems consist of interconnected components—motors, gearboxes, rollers, belts, and bearings—that operate continuously under load. Over time, these components develop issues such as misalignment, belt wear, bearing degradation, and motor imbalance. Traditional maintenance strategies often fail to catch these early warning signs.
Key operational and financial challenges:
- Unplanned downtime
Conveyor failures can halt entire production lines - Reduced throughput
Degraded performance leads to slower or inconsistent material flow - High maintenance costs
Reactive repairs and emergency interventions increase expenses - Energy inefficiency
Worn or misaligned components consume more power - Limited visibility
Lack of real-time insight into conveyor health across the plant
Without continuous monitoring of vibration, temperature, and operating behavior, early-stage faults often go undetected until disruption occurs.
Solution: edgeRX™ at the Edge
TDK SensEI’s edgeRX™ provides a complete machine health monitoring platform that transforms conveyor system data into actionable insights for both reliability and cost optimization.
How edgeRX™ drives fault detection and ROI:
- Continuous monitoring
Sensors capture vibration and temperature data across motors, gearboxes, rollers, and belts in real time - Edge AI analytics
Processing at the machine level enables rapid identification of anomalies such as misalignment, imbalance, or bearing wear - Predictive insights
Machine learning models detect subtle performance changes that indicate early-stage faults - Actionable alerts
Real-time notifications allow maintenance teams to intervene before system disruption - Centralized visibility
Dashboards provide plant-wide monitoring, performance trends, and asset comparisons - Low-touch deployment
Out-of-the-box platform reduces integration time and accelerates time to value
Expected Outcomes
By deploying edgeRX™ for conveyor fault detection, manufacturers can move from reactive troubleshooting to proactive, data-driven maintenance.
Illustrative ROI outcomes:
- 20–40% reduction in unplanned downtime through early fault detection
- 10–25% reduction in maintenance costs via condition-based servicing
- 5–15% lower energy consumption from optimized conveyor operation
- Increased throughput and productivity through consistent system performance
- Extended equipment lifespan (10–20%) by addressing issues earlier
These improvements lead to higher production efficiency, reduced operational costs, and faster ROI on monitoring investments.
Summary
TDK SensEI’s edgeRX™ transforms conveyor system maintenance into a proactive, ROI-driven strategy. By combining continuous monitoring, edge AI analytics, and actionable alerts, edgeRX™ helps manufacturers detect faults early, reduce downtime, optimize maintenance spend, and maintain consistent production flow—delivering measurable business value across operations.