USE CASE |

June 30, 2026

Automated Sortation Systems

Overview

Automated sortation systems are critical to high-throughput distribution warehouses, enabling rapid routing, sorting, and delivery of packages. These systems rely on tightly synchronized components such as motors, conveyors, rollers, and diverters. Any failure can quickly disrupt operations and impact fulfillment speed. TDK SensEI’s edgeRX™ enables predictive maintenance by continuously monitoring system health using edge sensors and AI analytics to ensure reliability and operational efficiency.

Problem

Sortation systems operate at high speeds with constant motion, making components susceptible to wear, misalignment, vibration-related issues, and thermal stress. Traditional maintenance approaches—based on routine inspections or reactive repairs—often fail to detect early signs of degradation.

Key challenges include:

  • Unexpected system failures causing downtime and disrupted order fulfillment
  • Throughput inefficiencies due to degraded component performance or misalignment
  • High maintenance costs driven by emergency repairs and unplanned service
  • Limited real-time visibility into the health of distributed system components
  • Difficulty detecting early-stage faults such as abnormal vibration or overheating

Modern predictive maintenance depends on continuous monitoring of vibration, temperature, and operating behavior to identify issues before system performance is impacted.
https://product.tdk.com/en/techlibrary/productoverview/predictive-maintenance-for-machine-health.html

Solution: edgeRX™ at the Edge

TDK SensEI’s edgeRX™ provides an integrated machine health monitoring platform that combines smart sensors, edge computing, connectivity, and AI-driven analytics. It enables real-time monitoring of automated sortation systems and their critical components.

How edgeRX™ supports sortation system optimization:

  • Continuous monitoring
    Sensors capture vibration and temperature data across motors, rollers, conveyors, and diverters
    https://sensei.tdk.com/edgerx/
  • Edge AI analytics
    Local processing enables immediate detection of anomalies at the equipment level
  • Predictive insights
    AI/ML models identify patterns linked to wear, imbalance, or component degradation
  • Actionable alerts
    Real-time notifications allow maintenance teams to intervene before failures occur
    https://sensei.tdk.com/tdk-introduces-edgerx-the-future-of-industrial-machine-health-monitoring/
  • Centralized visibility
    Dashboards provide system-wide monitoring, performance tracking, and trend analysis
  • Scalable deployment
    Flexible connectivity (4G, Wi-Fi, BLE) supports large-scale warehouse environments

Expected Outcomes

With edgeRX™ deployed across automated sortation systems, warehouses can improve reliability and optimize throughput.

Expected benefits include:

  • Reduced unplanned downtime by identifying failures before they occur
    https://sensei.tdk.com/edgerx/
  • Increased throughput and efficiency through consistent system performance
  • Lower maintenance costs via condition-based servicing instead of reactive repairs
  • Extended equipment lifespan by addressing issues early
  • Enhanced operational visibility across all sortation assets

Summary

TDK SensEI’s edgeRX™ enables predictive maintenance for automated sortation systems by combining continuous sensing, edge AI analytics, and real-time alerts. By detecting early signs of wear and inefficiency, edgeRX™ helps distribution centers reduce downtime, improve throughput, and ensure reliable, high-speed sorting operations.