USE CASE |
June 30, 2026

Packaging and Labeling Machine Monitoring
Overview
Packaging and labeling machines are critical to distribution center operations, ensuring accurate order processing, compliance, and shipment readiness. These systems operate at high speeds and directly impact throughput and customer satisfaction. TDK SensEI’s edgeRX™ enables predictive maintenance and continuous monitoring by combining edge sensors, AI-driven analytics, and real-time alerts—helping operators maintain reliability, accuracy, and operational efficiency.
Problem
Packaging and labeling systems rely on motors, rollers, conveyors, applicators, and print mechanisms that operate continuously under high throughput demands. Over time, wear, misalignment, and mechanical stress can lead to performance degradation or failure. Traditional maintenance approaches often fail to identify early warning signs.
Key operational and financial challenges:
- Unplanned downtime
Machine failures disrupt packing lines and delay shipments - Throughput loss
Slower or inconsistent operation impacts fulfillment speed - Labeling errors and rework
Faulty systems can create compliance and quality issues - High maintenance costs
Reactive repairs and manual inspections increase expenses - Limited visibility
Lack of real-time insight into asset health across distributed systems
Without continuous monitoring of vibration, temperature, and operating conditions, early-stage faults—such as motor wear or misalignment—can escalate into costly disruptions.
Solution: edgeRX™ at the Edge
TDK SensEI’s edgeRX™ provides a comprehensive machine health monitoring platform that transforms packaging and labeling equipment into smart, connected assets.
How edgeRX™ drives fault detection and ROI:
- Continuous monitoring
Sensors capture vibration and temperature data across motors, rollers, and labeling mechanisms in real time
https://sensei.tdk.com/edgerx/ - Edge AI analytics
Local processing enables rapid detection of anomalies such as imbalance, wear, or misalignment - Predictive insights
AI/ML models identify subtle performance changes that signal early-stage faults - Actionable alerts
Real-time notifications allow maintenance teams to intervene before failures or quality issues occur - Centralized visibility
Dashboards provide system-wide monitoring, performance analytics, and trend tracking - Low-touch deployment
Out-of-the-box architecture reduces setup time and accelerates time to value
Expected Outcomes
By implementing edgeRX™, distribution centers can transition to predictive maintenance while improving both operational efficiency and quality.
Illustrative ROI outcomes:
- 20–40% reduction in unplanned downtime through early fault detection
- 10–25% reduction in maintenance costs via condition-based servicing
- Reduced labeling errors and rework costs by maintaining consistent machine performance
- Increased throughput and fulfillment speed through reliable packaging operations
- 5–15% energy savings from optimized equipment performance
- 10–20% extension in equipment lifespan by addressing issues early
These improvements result in higher productivity, improved order accuracy, and faster ROI on automation investments.
Summary
TDK SensEI’s edgeRX™ transforms packaging and labeling machine maintenance into a proactive, ROI-driven strategy. By combining continuous monitoring, edge AI analytics, and real-time alerts, edgeRX™ enables early fault detection, reduces downtime, minimizes errors, and ensures high-performance packaging operations—delivering measurable business value across distribution centers.