USE CASE |
June 30, 2026

Industrial Gearbox Monitoring
Overview
Industrial gearboxes are critical components in manufacturing equipment, enabling power transmission across conveyors, mixers, mills, and production lines. Failures can halt operations and drive significant repair costs. TDK SensEI’s edgeRX™ provides a predictive maintenance solution that continuously monitors gearbox health using edge sensors, AI-driven analytics, and real-time alerts—helping manufacturers improve uptime and operational efficiency.
Problem
Gearboxes operate under constant load and stress, making them susceptible to gradual wear and degradation. Common issues such as bearing wear, gear damage, lubrication breakdown, and overheating often develop over time and may not be detected through periodic inspections or time-based maintenance.
Key challenges include:
- Unplanned downtime due to sudden gearbox failure impacting production lines
- High maintenance costs from reactive repairs and emergency part replacement
- Limited visibility into real-time gearbox health between inspections
- Reduced equipment lifespan from undetected wear and inefficient operation
- Difficulty detecting early faults such as abnormal vibration or temperature changes
Effective predictive maintenance relies on continuous monitoring of vibration, temperature, and operating conditions to identify early-stage faults before failure occurs.
https://ijcrt.org/papers/IJCRT2408488.pdf
Solution: edgeRX™ at the Edge
TDK SensEI’s edgeRX™ delivers a complete machine health monitoring platform with integrated sensors, edge computing, connectivity, and AI analytics. It enables real-time monitoring of gearbox performance and condition across manufacturing operations.
How edgeRX™ improves gearbox reliability:
- Continuous monitoring
Sensors capture vibration, temperature, and performance data from gearboxes in real time
https://sensei.tdk.com/edgerx/ - Edge AI analytics
Data is processed locally for rapid detection of anomalies and potential faults - Predictive insights
AI/ML models analyze trends and patterns to identify early signs of wear, misalignment, or lubrication issues - Actionable alerts
Real-time notifications help maintenance teams intervene before failures occur
https://sensei.tdk.com/tdk-introduces-edgerx-the-future-of-industrial-machine-health-monitoring/ - Centralized visibility
Dashboards provide system-wide monitoring, historical trends, and performance insights - Scalable deployment
Gateway connectivity (4G, Wi-Fi, BLE) enables plant-wide or multi-site monitoring
https://sensei.tdk.com/edgerx/
Expected Outcomes
By implementing edgeRX™ for industrial gearbox monitoring, manufacturers can transition from reactive maintenance to a proactive, data-driven reliability strategy.
Expected benefits include:
- Reduced unplanned downtime through early detection of gearbox issues
- Lower maintenance costs by enabling planned, condition-based servicing
https://sensei.tdk.com/tdk-introduces-edgerx-the-future-of-industrial-machine-health-monitoring/ - Improved equipment reliability and uptime across production lines
https://sensei.tdk.com/edgerx/ - Extended gearbox lifespan by addressing issues before severe damage occurs
- Enhanced operational visibility through real-time and historical performance data
Summary
TDK SensEI’s edgeRX™ enables predictive maintenance for industrial gearboxes by combining continuous sensing, edge AI analytics, and real-time alerts in a unified platform. By detecting early signs of wear and optimizing maintenance timing, edgeRX™ helps manufacturers reduce downtime, lower costs, and ensure consistent, reliable production operations.