edgeRX Gateway
The edgeRX gateway can connect up to ten sensors and is configurable for 4G-LTE and WiFi. It is certified for North America (FCC/ UL), Europe (CE), China (SRRC), and Japan (TELEC).
| Feature | Description |
|---|---|
| CPU | MCIMX6Y2DVM05AA, ARM Cortex-A7,528MHz |
| Memory | 512 MB DDR3 RAM, 4GB eMMC ROM |
| RS485 | Modbus (optional) |
| LED | 5 * Green LED including:
System, BLE, RS485, Ethernet, 4G and WiFi |
| Button | Factory reset (long press > 5sec) BLE Pairing (short press) |
| USB | 1 * USB 2.0 (optional) |
| Power Supply | Typical 12V DC input, range from 9V~36V Support PoE (IEEE 802.3af, 13W maximum) Configurable |
| IP Rating | IP67 |
| Operating Temperature | -40~85 degrees C |
| Dimensions | 180mm x 150mm x 40mm |