Hardware Overview
TDK SensEI offers a complete hardware solution enhanced by our robust software platform and dedicated technical support teams, ensuring seamless integration and optimal performance. The i3 Micro Edge Sensor delivers real-time vibration analysis with reduced data transmission, providing efficient monitoring for critical equipment. Combined with the TDK Gateway, designed specifically for edge sensors, this solution ensures smooth data integration while minimizing network load. Additionally, the TDK Flamenco Sensor offers wireless communication, monitoring both temperature and vibration, creating a fully integrated edge solution for comprehensive, real-time machine health monitoring.

TDK SensEI
i3 Micro Sensor
Introducing the world's first edge AI-equipped wireless mesh network-compatible sensor module, designed to revolutionize predictive maintenance in manufacturing. This all-in-one solution includes a sensor module, network controller, and software, enabling seamless data collection, processing, and condition monitoring to reduce unexpected downtime and boost productivity. With battery-powered operation, edge AI capabilities, and wireless connectivity that supports up to 100 sensor modules, this system provides unparalleled installation flexibility, making it easier than ever to implement advanced monitoring across manufacturing sites.
LEARN MORE
TDK SensEI
Flamenco CbM Sensor
The TDK Flamenco CbM sensor is an advanced condition-based monitoring module designed for industrial applications. It incorporates accelerometer and gyroscope sensors mounted for precise motion tracking and vibration analysis. Equipped with the TDK IIM-46234 sensor at its core, it benefits from a 6-axis inertial measurement unit (IMU) that offers high-performance tracking with low noise and bias instability, ensuring reliable data even in harsh environments.
Additionally, its programmable microcontroller (MUC) supports Edge AI algorithms for on-device condition monitoring, allowing for predictive maintenance and operational efficiency in industrial settings. The sensor also supports SPI and UART communication, which simplifies integration into existing monitoring systems.
LEARN MORE