Flamenco CbM Sensor
The TDK Flamenco CbM sensor is an advanced condition-based monitoring module designed for industrial applications. It incorporates accelerometer and gyroscope sensors mounted for precise motion tracking and vibration analysis. Equipped with the TDK IIM-46234 sensor at its core, it benefits from a 6-axis inertial measurement unit (IMU) that offers high-performance tracking with low noise and bias instability, ensuring reliable data even in harsh environments.
Additionally, its programmable microcontroller (MUC) supports Edge AI algorithms for on-device condition monitoring, allowing for predictive maintenance and operational efficiency in industrial settings. The sensor also supports SPI and UART communication, which simplifies integration into existing monitoring systems.
Flamenco is a condition based monitoring module with mounted accelerometer and gyroscope sensors and a programmable MCU for AI condition based monitoring.
- Leveraging existing sensors (IIM46234)
- New adapter PCB for USB interface
- New enclosure with mounting, strain relief for USB, and product marking
- Qualification for expanded functionality
Specifications
| Seamless integration with SensEI AutoML | ||
| Output Data | 16KHz | |
| Accelerometer Bandwidth | 4 kHz | |
| 3-Axis Accelerometer | FSR +/-16g | |
| 3-Axis Gyroscope | FRS 2,000 dps | |
| Arm Cortex-M4 based MCU from TI | ||
| Host interfaces USB-C | Cable length 1,500mm | |
| Power | 5V @50mA | |
| Industrial strength housing – shock, dust, dirt, and liquid resistant |
||
| Dimensions | 40mm x 40mm x 20mm | |