Precision at the Speed of Production
High velocity defect detection that keeps your production line moving—Powered by AI.
edgeRX Vision
The defect detection platform that sees the unseen.
edgeRX Vision is a high-speed defect detection system designed to identify even the smallest products—down to 1 mm by 0.5 mm—with exceptional precision. Powered by advanced AI, the system delivers real-time, highly accurate defect detection while significantly reducing false positives. Working in conjunction with our edgeRX sensors, edgeRX Vision enhances existing hardware infrastructure to minimize unnecessary machine stoppages and ensure a smoother, more efficient production flow. Operating at speeds of up to 2,000 parts per minute, even slight reductions in downtime can lead to substantial revenue gains—making edgeRX Vision an essential solution for high-throughput manufacturing environments.

Case Study
How TDK SensEI empowered a customer to overcome inspection inefficiencies and boost production through advanced AI vision integration.
TDK SensEI implemented the edgeRX Vision solution to address a customer’s challenges in the IC taping and inspection process. The customer was struggling with inaccurate damage detection, a high rate of false positives, and ongoing concerns about inspection efficiency and product quality. These issues were causing production delays and unnecessary rework, ultimately impacting throughput and reliability. By integrating edgeRX’s AI Vision technology, TDK SensEI enabled a seamless transition to automated inspection, significantly reducing false positives and enhancing defect detection accuracy. As a result, the customer experienced a marked improvement in inspection precision, a substantial drop in false alarms, and a measurable boost in production output.


Contact Us