edgeRX™ LYNQ Sensor
The LYNQ intelligent sensor node provides powerful environmental sensing capabilities and continuously monitors temperature and vibration and transmits data through low‑power Bluetooth transmission. The sensor is certified in Northa America (FCC), Europe (CE), China (SRRC), and Japan (TELEC).
| Feature | Description |
|---|---|
| MCU | Nordic nRF5340 |
| Accelerometer | IIM42652 |
| Temperature Sensor | SHTC3 |
| Communication | BLE 5.0 Support |
| Flash | 64Mbit QSPI flash for local data storage |
| Power Supply | Replaceable 1000mAh Li battery |
| ODR | Up to 8K (BLE only) |
| Operating Temperature | Screw or glue mounting |
| Dimension/Weight | 63mm (hieght) x 26.5mm (diameter) /52g |