edgeRX Gateway

The edgeRX gateway can connect up to ten sensors and is configurable for 4G-LTE and WiFi. It is certified for North America (FCC/ UL), Europe (CE), China (SRRC), and Japan (TELEC).

Feature Description
CPU MCIMX6Y2DVM05AA, ARM Cortex-A7,528MHz
Memory 512 MB DDR3 RAM, 4GB eMMC ROM
RS485 Modbus (optional)
LED 5 * Green LED including:

System, BLE, RS485, Ethernet, 4G and WiFi

Button Factory reset (long press > 5sec)

BLE Pairing (short press)

USB 1 * USB 2.0 (optional)
Power Supply Typical 12V DC input, range from 9V~36V

Support PoE (IEEE 802.3af, 13W maximum) Configurable

IP Rating IP67
Operating Temperature -40~85 degrees C
Dimensions 180mm x 150mm x 40mm