The edgeRX Gateway is an advanced connectivity hub designed to seamlessly integrate with the edgeRX Sensor for comprehensive industrial machine health monitoring. Equipped with 4G LTE, WiFi, and BLE 5.0 communication technologies, the gateway ensures reliable and flexible data transmission, whether operating in remote locations or within complex industrial environments. It serves as the central bridge, aggregating data from multiple edgeRX Sensors and securely transmitting insights to cloud platforms or on-premises systems for further analysis and storage. The gateway’s robust design enables real-time monitoring and decision-making, while its compatibility with various communication protocols makes it highly adaptable to diverse industrial setups.
It has a 120M BLE range and is FCC/UL, CE, SRRC, and TELEC certified.
It is equipped with:
CPU: MCIMX6Y2DVM05AA, ARM Cortex-A7,528MHz
Memory: 512 MB DDR3 RAM, 4GB eMMC ROM
Ethernet: 10/100M Ethernet
Wireless Communication: 4G-LTE (Configurable), WiFi (Configurable), BLE 5.0
RS485: Modbus (optional)
LED: 5 * Green LED (System, BLE, RS485, Ethernet, 4G and WiFi)
Button: Factory reset (long press > 5sec), BLE Pairing (short press)
USB: 1 * USB 2.0 (optional)
Power Supply: Typical 12V DC input, range from 9V~36V, Support PoE (IEEE 802.3af, 13W maximum) Configurable
IP Rating: IP67